Placed Component Report
C:/tmp/20_073736a/worklib/02_073736a_top/physical/08_073736a.brd
Wed Dec 28 18:42:26 2022
Total Placed Components:  21
REFDES,COMP_DEVICE_TYPE,COMP_VALUE,COMP_TOL,SYM_NAME,SYM_X,SYM_Y,SYM_ROTATE,SYM_MIRROR
C2,"CAP_SM-0.1UF,16V,-20%, +25%,E037971,C0402-C0402",0.1uF,"-20%, +25%",C0402,50.6,642.0,0.000,NO
C5,"CAP_SM-0.1UF,16V,-20%, +25%,E037971,C0402-C0402",0.1uF,"-20%, +25%",C0402,448.1,583.3,0.000,NO
C6,"CAP_SM-100PF,50V,5,E025263,C0402H22-C0402H22",100pF,5,C0402H22,354.1,434.3,180.000,NO
C7,"CAP_SM-0.01UF,25V,10,E007203,C0402-C0402",0.01uF,10,C0402,392.1,243.4,0.000,NO
C8,"CAP_SM-0.1UF,16V,-20%, +25%,E037971,C0402-C0402",0.1uF,"-20%, +25%",C0402,123.6,1603.2,0.000,NO
C9,"CAP_SM-0.1UF,16V,-20%, +25%,E037971,C0402-C0402",0.1uF,"-20%, +25%",C0402,423.4,1603.2,0.000,NO
C10,"CAP_SM-100PF,50V,5,E025263,C0402H22-C0402H22",100pF,5,C0402H22,146.6,561.0,0.000,NO
GND,"CNTP1P_SM-5016,E005890,CNKEY5016TP-CNKEY5016TP",5016,N/A,CNKEY5016TP,293.6,879.0,0.000,NO
J1,"CNBNC4P_SM-25-146-1000-92,E023346,CNK38G62THK_EDGE-(CNK40G62THK-SRI-SW_EDGE,CNK38G62THK_EDGE_ADMV1014),CNK38G62THK_EDGE",25-146-1000-92,N/A,CNK38G62THK_EDGE,11.8,1603.2,180.000,NO
J2,"CNBNC4P_SM-25-146-1000-92,E023346,CNK38G62THK_EDGE-(CNK40G62THK-SRI-SW_EDGE,CNK38G62THK_EDGE_ADMV1014),CNK38G62THK_EDGE",25-146-1000-92,N/A,CNK38G62THK_EDGE,531.8,1603.2,0.000,NO
L1,"IND_SM-1UH,5,E010060,L9075-L9075",1uH,5,L9075,372.9,338.1,90.000,NO
L2,"IND_SM-56NH,5,E040186,L0402-2-L0402-2",56NH,5,L0402-2,373.4,505.8,90.000,NO
L3,"IND_SM-56NH,5,E040186,L0402-2-L0402-2",56NH,5,L0402-2,373.4,566.8,90.000,NO
R2,"RES_SM-348,E058830,1/10W,1,R0402-R0402",348,1,R0402,275.9,434.4,180.000,NO
R3,"RES_SM-560,E016560,1/10W,1,R0402-R0402",560,1,R0402,165.4,409.6,0.000,NO
R4,"RES_SM-0,E003438,1/10W,JUMPER,R0402-R0402",0,JUMPER,R0402,145.7,347.3,270.000,NO
RFIN,"CNBNC4P_SM-25-146-1000-92,E023346,CNK38G62THK_EDGE-(CNK40G62THK-SRI-SW_EDGE,CNK38G62THK_EDGE_ADMV1014),CNK38G62THK_EDGE",25-146-1000-92,N/A,CNK38G62THK_EDGE,-103.2,642.0,180.000,NO
RFOUT,"CNBNC4P_SM-25-146-1000-92,E023346,CNK38G62THK_EDGE-(CNK40G62THK-SRI-SW_EDGE,CNK38G62THK_EDGE_ADMV1014),CNK38G62THK_EDGE",25-146-1000-92,N/A,CNK38G62THK_EDGE,646.8,583.2,0.000,NO
U1,"ADL8100_SM-ADL8100ACPZN,E058626,DFN8_2X2_PAD1_6X1-DFN8_2X2_PAD1_6X1",ADL8100ACPZN,N/A,DFN8_2X2_PAD1_6X1,255.6,612.6,270.000,NO
VBIAS,"CNTP1P_SM-5016,E005890,CNKEY5016TP-CNKEY5016TP",5016,N/A,CNKEY5016TP,93.0,185.2,0.000,NO
VDD,"CNTP1P_SM-5016,E005890,CNKEY5016TP-CNKEY5016TP",5016,N/A,CNKEY5016TP,373.3,122.4,0.000,NO